1/4" - 2" FF, FULL-PORT, EN 10226-1, DIN 16722 M3.
DVGW-gas approved for HTB use (Hochtemperaturbeständigkeit). Class B 0,1 (0,1 bar @650°C for at least 30 minutes). Valve length according to DIN 16722 M3. s84x05
H2 READY
product approved in EU acc.to EN331 (sizes ¼” to 2”) for the 1st, 2nd and 3rd gas families, therefore compatible with hydrogen use up to 50% in the gas mixture, as established in the 1st gas family of the EN437 (ref. G110)
K84 BRASS BALL BALVE
S84B05 1/4"
S84C05 3/8"
S84D05 1/2"
S84E05 3/4"
S84F05 1"
S84G05 1 1/4"
S84H05 1 1/2"
S84I05 2"
K84 BRASS BALL BALVE T-HANDLE
S84B16 1/4"
S84C16 3/8"
S84D16 1/2"
S84E16 3/4"
S84F16 1"
K84 BRASS BALL BALVE LOCKABLE HANDLE
S84B65 1/4"
S84C65 3/8"
S84D65 1/2"
S84E65 3/4"
S84F65 1"
S84G65 1 1/4"
S84H65 1 1/2"
S84I65 2"
Region availability
| Asia | Europe | Oceania | South America | Africa | North America |
|---|---|---|---|---|---|
Armenia | Austria | Australia | Brazil | Egypt | Guatemala |
Azerbaijan | Belgium | New Zealand | Chile | Ghana | Mexico |
Bahrain | Bosnia and Herzegovina | Ecuador | Mauritius | Panama | |
Bangladesh | Bulgaria | Peru | Morocco | Trinidad and Tobago | |
Cambodia | Croatia | Uruguay | Nigeria | United States | |
China | Cyprus | Reunion | |||
Hong Kong | Czech Republic | South Africa | |||
India | Denmark | ||||
Indonesia | Estonia | ||||
Iran | Finland | ||||
Iraq | France | ||||
Israel | Germany | ||||
Japan | Greece | ||||
Jordan | Hungary | ||||
Kazakhstan | Iceland | ||||
Kuwait | Italy | ||||
Lebanon | Latvia | ||||
Malaysia | Lithuania | ||||
Mongolia | Luxembourg | ||||
Pakistan | Malta | ||||
Philippines | Moldova | ||||
Qatar | Netherlands | ||||
Saudi Arabia | Norway | ||||
Singapore | Poland | ||||
South Korea | Portugal | ||||
Sri Lanka | Romania | ||||
Syria | Russia | ||||
Taiwan | Slovakia | ||||
Thailand | Slovenia | ||||
Türkiye | Spain | ||||
United Arab Emirates | Sweden | ||||
Vietnam | Switzerland | ||||
Ukraine | |||||
United Kingdom |