Publish your products
S84 EN331 BRASS BALL VALVE

S84 EN331 BRASS BALL VALVE

1/4" - 4", FF, FULL-PORT, EN 10226-1

DVGW-gas approved for HTB use (Hochtemperaturbeständigkeit) Class B 0,1 (0,1 bar @650°C for at least 30 minutes).                       

S84 EN331 BRASS BALL VALVE (yellow lever)

S84B00 1/4"

S84C00 3/8”

S84D00 1/2"

S84E00 3/4"

S84F00 1"

S84G00 1 1/4"

S84H00 1 1/2"

S84I00 2"

S84L00 2 1/2”

S84M00 3”

S84N00 4” 

S84 EN331 BRASS BALL VALVE (yellow stubby handle)

S84CT0 3/8”

S84DT0 1/2"

S84ET0 3/4"

S84FT0 1"

S84GT0 1 1/4" 

S84 EN331 BRASS BALL VALVE (blue lever)

S84D00A 1/2"

S84E00A 3/4"

S84F00A 1"

S84G00A 1 1/4"

S84H00A 1 1/2"

S84I00A 2"

S84 EN331 BRASS BALL VALVE (lockable handle)

S84B15 1/4"

S84C15 3/8”

S84D15 1/2"

S84E15 3/4"

S84F15 1"

S84G15 1 1/4"

S84H15 1 1/2"

S84I15 2"

S84L15 2 1/2”

S84M15 3”

S84N15 4” 

S84 EN331 BRASS BALL VALVE (yellow t-handle)

S84B06 1/4"

S84C06 3/8”

S84D06 1/2"

S84E06 3/4"

S84F06 1" 

S84 EN331 BRASS BALL VALVE (red t-handle)

S84B06R 1/4"

S84C06R 3/8”

S84E06R 1/2"

S84 EN331 BRASS BALL VALVE (blue t-handle)

S84E06B 3/4"

S84 EN331 BRASS BALL VALVE ("aus" lever)

S84D01 1/2"

S84E01 3/4"

S84F01 1"

Specification
  • QUALITY

    • 24h 100% seal test guaranteed

    • Dual sealing system allows valve to be operated in either direction making installation easier

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Handle clearly shows ball position

    • Silicone-free lubricant on all seals

    • Handle stops on body to avoid stresses at stem

    • Chrome plated brass ball for longer life with rinse hole

    THREADS

    • EN 10226-1, ISO 228 parallel female by female 

    FLOW

    • Full port to DIN 3357 for maximum flow

    WORKING PRESSURE & TEMPERATURE

    • 40 bar (600 PSI) up to 2”, 30 bar (450 PSI) over 2” non-shock cold working pressure

    • -40°C to +170°C (-40°F to +350°F)

    • For use with dangerous fluids temperature rating is -20°C +60°C and pressure rating is 5 bar / HTB Class B 0,1

    • AS4617 Limitation for GAS: 2100 Kpa up to 2” and 1500 Kpa from 2 1/2” to 4” rated working pressure and 0°C / +60°C temperature

    • WARNING: freezing of the fluid in the installation may severely damage the valve

    OPTIONS UP TO 2” SIZE

    • Oval lockable handle up to 2”, round over 2”

    • RuB memory stop designed to be installed with our stubby handle

    • Stainless steel handle (1.4016 / AISI 430)

    • Stubby handle

    • T-handle

    • Stem extension

    • Patented locking device for valves up to 4”

Technical specification
  • Unique ref.S84EN331BRASSBALLVALVE
  • TypeObject (single object)
  • Date of publishing2025-11-03
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Asia Europe Oceania South America Africa North America
Armenia
Austria
Australia
Brazil
Egypt
Guatemala
Azerbaijan
Belgium
New Zealand
Chile
Ghana
Mexico
Bahrain
Bosnia and Herzegovina
Ecuador
Mauritius
Panama
Bangladesh
Bulgaria
Peru
Morocco
Trinidad and Tobago
Cambodia
Croatia
Uruguay
Nigeria
United States
China
Cyprus
Reunion
Hong Kong
Czech Republic
South Africa
India
Denmark
Indonesia
Estonia
Iran
Finland
Iraq
France
Israel
Germany
Japan
Greece
Jordan
Hungary
Kazakhstan
Iceland
Kuwait
Italy
Lebanon
Latvia
Malaysia
Lithuania
Mongolia
Luxembourg
Pakistan
Malta
Philippines
Moldova
Qatar
Netherlands
Saudi Arabia
Norway
Singapore
Poland
South Korea
Portugal
Sri Lanka
Romania
Syria
Russia
Taiwan
Slovakia
Thailand
Slovenia
Türkiye
Spain
United Arab Emirates
Sweden
Vietnam
Switzerland
Ukraine
United Kingdom