Publish your products
S50 BRASS BALL VALVE
S50 BRASS BALL VALVE
S50 BRASS BALL VALVE
S50 BRASS BALL VALVE

    S50 BRASS BALL VALVE

    1/4" - 2", FF, NOMINAL-PORT 

    Suitable for all domestic systems, heating or sanitary, compressed air, in general with any kind of non-corrosive fluid. Standard bore ball valve with threaded connection Female/Female and/or Male/Female UNI ISO 228. Available with steel lever or aluminum T-handle. s50x00

    S50 BRASS BALL VALVE (red lever)

    S50B00 1/4"

    S50C00 3/8"

    S50D00 1/2"

    S50E00 3/4"

    S50F00 1"

    S50G00 1 1/4"

    S50H00 1 1/2"

    S50I00 2" 

    S50 BRASS BALL VALVE (blue lever)

    S50B00A 1/4"

    S50C00A 3/8"

    S50D00A 1/2"

    S50E00A 3/4"

    S50F00A 1"

    S50G00A 1 1/4"

    S50H00A 1 1/2"

    S50I00A 2"

    S50 BRASS BALL VALVE (red t-handle)

    S50B16 1/4"

    S50C16 3/8"

    S50D16 1/2"

    S50E16 3/4"

    S50F16 1"

    S50 BRASS BALL VALVE (blue t-handle)

    S50D16B 1/2"

    S50E16B 3/4"

    S50F16B 1"

    Specification
    • QUALITY

      • 24h 100% seal test guaranteed
      • Dual sealing system allows valve to be operated in either direction making installation easier
      • No metal-to-metal moving parts
      • No maintenance ever required
      • Handle clearly shows ball position
      • Silicone-free lubricant on all seals
      • Handle stops on body to avoid stress at stem
      • Chrome plated brass ball for longer life with rinse hole

      THREADS

      • ISO 228 parallel female by female 

      FLOW

      • Full port to DIN 3357 for 1/4″ and 3/8″ sizes, nominal port for compact design from 1/2″ to 2″ sizes

      WORKING PRESSURE & TEMPERATURE

        • 40 bar (600 PSI) up to 3/8”, 30 bar (450 PSI) over 3/8” non-shock cold working pressure
        • -40°C to +170°C (-40°F to +350°F)
        • WARNING: freezing of the fluid in the installation may severely damage the valve

        OPTIONS

        • Stem extension
        • T-handle
        • Oval lockable handle
        • Stainless steel handle (1.4016 / AISI 430)
        • Patented locking device
        • Stubby handle
        • RuB memory stop designed to be installed with our stubby handle
      Technical specification
      • Unique ref.S50BRASSBALLVALVE
      • TypeObject (single object)
      • Date of publishing2025-11-03
      • Edition number1
      Related
      • Material mainBrass
      • Material secondaryAluminum
      • Designed inItaly
      • Manufactured inItaly
      Classification
      • BIMobject CategoryPlumbing - Valves
      • IFC classificationValve
      • OmniClass Number23-27 31 00
      • OmniClass TitleValves

      Region availability

      Asia Europe Oceania South America Africa North America
      Armenia
      Austria
      Australia
      Brazil
      Egypt
      Guatemala
      Azerbaijan
      Belgium
      New Zealand
      Chile
      Ghana
      Mexico
      Bahrain
      Bosnia and Herzegovina
      Ecuador
      Mauritius
      Panama
      Bangladesh
      Bulgaria
      Peru
      Morocco
      Trinidad and Tobago
      Cambodia
      Croatia
      Uruguay
      Nigeria
      United States
      China
      Cyprus
      Reunion
      Hong Kong
      Czech Republic
      South Africa
      India
      Denmark
      Indonesia
      Estonia
      Iran
      Finland
      Iraq
      France
      Israel
      Germany
      Japan
      Greece
      Jordan
      Hungary
      Kazakhstan
      Iceland
      Kuwait
      Italy
      Lebanon
      Latvia
      Malaysia
      Lithuania
      Mongolia
      Luxembourg
      Pakistan
      Malta
      Philippines
      Moldova
      Qatar
      Netherlands
      Saudi Arabia
      Norway
      Singapore
      Poland
      South Korea
      Portugal
      Sri Lanka
      Romania
      Syria
      Russia
      Taiwan
      Slovakia
      Thailand
      Slovenia
      Türkiye
      Spain
      United Arab Emirates
      Sweden
      Vietnam
      Switzerland
      Ukraine
      United Kingdom