Publish your products
S6441 NPT BRASS BALL VALVE

S6441 NPT BRASS BALL VALVE

1/2" - 4" F/F, ISO 5211, Brass trim, FLANGED-VALVE FULL-PORT

More and more automation is required at all levels in our society and the s.64 RuB range is the answer to all needs for reliable actuated ball valve. It has successfully passed 100,000 cycle life tests. You can purchase the valve alone or with RuB actuator already mounted. Consult the single datasheet for torque features, product approvals and tech specs .      

S64D41 1/2"

S64E41 3/4"

S64F41 1"

S64G41 1 1/4"

S64H41 1 1/2"

S64I41 2"

S95L41AM 2 1/2"

S95M41AM 3"

S95N41AM 4"

Specification
  • QUALITY 

    • 24h 100% seal test guaranteed 

    • Dual sealing system allows valve to be operated in either direction making installation easier 

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Silicone-free lubricant on all seals

    • Stainless steel ball for longer life.

    THREADS

    • NPT taper ANSI B.1.20.1 female by female 

    FLOW

    • 100% full port for maximum flow.

    WORKING PRESSURE & TEMPERATURE

    • 600 PSI non-shock cold working pressure

    • -4°F to +350°F

    • WARNING: freezing of the fluid in the installation may severely damage the valve. 

    OPTIONS

    • k.64 configuration featuring EN 10226-1, ISO 228 parallel female by female threads, plated body, valve length according to DIN 3357 specification, pure PTFE seats

    • Rack and pinion pneumatic actuator (spring return or double acting)

    • Compact power electric actuator for some sizes

    • Manual lockable handle

    • Brass trim (s.6441)

Technical specification
  • Unique ref.S6441NPTBRASSBALLVALVE
  • TypeObject (single object)
  • Date of publishing2025-11-03
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Asia Europe Oceania South America Africa North America
Armenia
Austria
Australia
Brazil
Egypt
Guatemala
Azerbaijan
Belgium
New Zealand
Chile
Ghana
Mexico
Bahrain
Bosnia and Herzegovina
Ecuador
Mauritius
Panama
Bangladesh
Bulgaria
Peru
Morocco
Trinidad and Tobago
Cambodia
Croatia
Uruguay
Nigeria
United States
China
Cyprus
Reunion
Hong Kong
Czech Republic
South Africa
India
Denmark
Indonesia
Estonia
Iran
Finland
Iraq
France
Israel
Germany
Japan
Greece
Jordan
Hungary
Kazakhstan
Iceland
Kuwait
Italy
Lebanon
Latvia
Malaysia
Lithuania
Mongolia
Luxembourg
Pakistan
Malta
Philippines
Moldova
Qatar
Netherlands
Saudi Arabia
Norway
Singapore
Poland
South Korea
Portugal
Sri Lanka
Romania
Syria
Russia
Taiwan
Slovakia
Thailand
Slovenia
Türkiye
Spain
United Arab Emirates
Sweden
Vietnam
Switzerland
Ukraine
United Kingdom