This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Commercial Large Volume Top Coat Storage Tanks

Unique ref.: bradfordwhite-large-volume-top-coat
Brand: Bradford White
Product family: Storage Water Heaters
Product group: Storage Tanks
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (4)

•Vitraglas® Tank Lining
•175-5,695 Gallon Tank Capacities
•Vertical or Horizontal Construction
•Sprayed-On Rigid Insulation Topcoat
•Handhole Cleanout and Manway options
•Magnesium Anode Rods
•Designed for storage of potable water up to 180°F
•ASME Tested and Certified to 125 PSI with 150 PSI Option
•5-Year Limited Tank Warranty


The Large Volume Topcoat Models Feature:
■ Vertical or Horizontal Construction—Horizontal models require two saddles and have two additional 3" (76mm) NPT fittings.
■ Sprayed-On Rigid Insulation Topcoat—The 100% acrylic topcoat has 2 1⁄4" (57mm) (R-value of 16) of high density polyurethane foam that is formulated to withstand extreme weather and a full range of conditions.
■ Vitraglas® Lining—An exclusively engineered enamel formula that provides superior tank protection from the highly corrosive effects of hot water. This formula (Vitraglas™) is fused to the steel surface by firing at a temperature of over 1600°F (871°C).
■ Water Connections—Two female 3" (76mm) NPT fittings are located on the front for ease of service and installation. Additional size fittings are available as an option.
■ Protective Magnesium Anode Rods—Provide added protection against corrosion for long-term, trouble-free service.
■ One 3/4" (19mm) NPT Aquastat Fitting—Located in the lower part of the tank.
■ Lifting Lugs—Standard.
■ Optional Hand Hole Cleanout and Manway—4" x 6" (102mm x 152mm) diameter Hand Hole cleanout and 12" x 16" (305mm x 406mm) diameter Manway opening allow removal of sediment and inspection of interior surface.
-- Manway standard on all tanks with a vessel diameter of 42" (1067mm)
or greater.
■ Optional Hydrojet HC®—Stainless steel, dielectrically isolated recirculation tube minimizes turbulence and directs the hottest water to the top of the tank to maximize hot water delivery.
■ Designed for Storage of Potable Water up to 180°F (82°C).
■ Field Repairable.
■ All Tanks Are Constructed and Certified—In accordance with ASME Sect. IV, Part HL


Material main: Steel
Material secondary: Insulation
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
UNSPSC name: Commercial water heaters
UNSPSC code: 40101826
Uniclass 1.4 Code: L71131
Uniclass 1.4 Description: Storage water heaters
Uniclass 2.0 Code: PR-46-96-28
Uniclass 2.0 Description: Electric Storage Water Heaters
Uniclass 2015 Code: Pr_60_60_96_28
Uniclass 2015 Description: Electric storage water heaters
NBS Reference Code: 46-96-28
NBS Reference Description: Electric Storage Water Heaters
CSI MasterFormat 2014 Code: 22 33 36.16
CSI MasterFormat 2014 Title: Commercial Storage Electric Domestic Water Heaters
OmniClass Number: 23-31 29 13
OmniClass Title: Hot Water Tank Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject®