Publish your products
Courtside Series
Courtside Series
Courtside Series
Courtside Series
Courtside Series
Courtside Series

    Courtside Series

    Collect food scraps and recyclables with this easy to use, multi-stream recycling station. The Courtside is durable and large in capacity, making it ideal for eating areas of any kind with bold labels and different opening options that minimize confusion and ensure proper sorting.

    • SERVICING HAS NEVER BEEN MORE SIMPLE​ - The Courtside's fenced in top intuitively communicates the users' responsibility to return their tray while magnetic front doors and rigid liners with handles make servicing of this large capacity container a breeze​
    • DISCOVER YOUR WINNING, LONG-TERM SOLUTION ​- Durable powder-coated steel construction will last years and mask wear and tear​
    • PORTABLE AND EFFICIENT​ - Casters allow for easy transportation making it completely adaptable to changes in your space, as well as improving the ease of servicing the container​
    Specification
    • Measurements

      Capacity: 32-64 gal

      Unit Height: 48 in

      Unit Width: 20.5-36.5 in

      Unit Depth: 21.5 in

      Unit Weight: 92-152 lbs

    Technical specification
    • Unique ref.courtside-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States