Publish your products
Euro Series
Euro Series
Euro Series
Euro Series
Euro Series

    Euro Series

    The Euro™ is a modern European inspired container that will change the look of outdoor waste and recycling collection. This extremely durable container offers a built-in canopy and curved design, which not only protects from rain and precipitation, but emphasizes its high-end artistic appearance. With the option of lockability and easy ground mounting, this container is the perfect fit for any outdoor setting.

    • IMPRESSIVE DURABILITY - Double wall plastic makes an extremely sturdy outdoor bin
    • HIGH-END AESTHETIC - Clean, simple, modern, and European inspired appearance
    • SECURE AND STABLE - Can easily be weighted down to keep the bin in place, with a locking feature on each container
    Specification
    • Measurements

      Capacity: 36 gal

      Unit Height: 45.625 in

      Unit Width: 22.875 in

      Unit Depth: 22.75 in

      Unit Weight: 44.55 lbs

    Technical specification
    • Unique ref.euro-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)45.62
    • Width (inches)22.87
    • Depth (inches)22.75
    Related
    • Material mainPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)44.55
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States