Publish your products
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series
Mosaic Series

    Mosaic Series

    The Mosaic is a versatile, modular recycling and waste container system designed for durability and flexibility. It features customizable signage, secure bag retention clips, and an optional lockable caster kit for easy, safe relocation. Expand your capacity by adding more units with the interlocking connector system, and choose from a variety of lid openings and colors to support effective waste diversion. Perfect for public spaces and workplaces, the Mosaic makes collection effortless, efficient, and stylish.


    • MODULAR ADAPTABLE CONSTRUCTION - Expand your station with our innovative connector system and choose from a wide range of stocked color and lid opening options — including the shorted, kid-friendly accessible Mosaic Junior.
    • BOLD COMMUNICATION - The customizable body panel signs are highly visible and help boost diversion and participation. Mosaic Junior adds playful, age-appropriate graphics to engage young users.
    • STYLISH DESIGN - Thoughtful materials and bold signage make The Mosaic a stylish and smart choice for your space — now with a kid-friendly option.
    Specification
    • Measurements

      Capacity: 21-96 gal

      Unit Height: 26.625-32.75 in

      Unit Width: 15.5 in (single units)

      Unit Depth: 20.75 in

      Unit Weight: 17-20.8 lbs. (single units)

      MOSAIC JUNIOR (KIDS SIZE) AVAILABLE - See our website for details

    Technical specification
    • Unique ref.mosaic-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Material secondaryExtruded Aluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States