Publish your products
Renegade Series
Renegade Series
Renegade Series
Renegade Series
Renegade Series

    Renegade Series

    This durable, high-capacity container is perfect for any outdoor environment. Made from 100% Post-Consumer Recycled Content with blow-molded construction, the Renegade is on the leading edge of circular-economy sustainability and quick & efficient manufacturing, allowing us to get this future-conscious product to you exactly when you need it.

    • HIGH-CAPACITY - With a capacity of 50 gallons, you'll save time and money servicing this easy-to-maintain container.
    • ENVIRONMENTALLY CONSCIOUS - Made from 100% PCR, the Renegade is produced with a smaller carbon footprint and is fully recyclable at the end of life.
    • PROTECTIVE RAIN HOOD – The uniquely designed canopy lid keeps precipitation out of the container, leaving contents dry and protected.
    Specification
    • Measurements

      Capacity: 50 gal

      Unit Height: 41.75 in

      Unit Width: 20 in

      Unit Depth: 20 in

      Unit Weight: 24 lbs

    Technical specification
    • Unique ref.renegade-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)41.75
    • Width (inches)20
    • Depth (inches)20
    Related
    • Material mainRecycled Polyethylene
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)24
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States