Publish your products
Super Sorter Series
Super Sorter Series
Super Sorter Series
Super Sorter Series
Super Sorter Series
Super Sorter Series

    Super Sorter Series

    The Super Sorter is ideal for pedestrian-concentrated areas including parks, city centers, and shopping malls. It is built to be durable, long-lasting, and easy to empty. Openings can be customized to fit your program with hot-stamped labels that won't peel or fade and optional baffles for security and safety.

    • THE RECYCLING SOLUTION THAT WILL LAST YOU YEARS​ - Scratch-resistant LDPE body with stone finish masks the appearance of wear and tear while resisting weather conditions and staying strong for years​.
    • MAKE MAINTENANCE EASY​ - Access the removable liners by removing he lightweight lid. Hard or soft ground mounting kits are also available to ensure stability and security in any outdoor conditions. ​
    • COMPLEMENT YOUR ENVIRONMENT​ - Available in up to 4 streams, the Super Sorter allows you to customize labels and openings to match your community's existing program​.
    Specification
    • Measurements

      Capacity: 64-96 gal

      Unit Height: 45.5-47.5 in

      Unit Width: 37.5-43.75 in

      Unit Depth: 23.5-24.75 in

      Unit Weight: 77-89 lbs

      BODY SIGN FRAME AVAILABLE - See our website for details

    Technical specification
    • Unique ref.super-sorter-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit