Publish your products
Rialto Tecnico 60X60 Rectified
Rialto Tecnico 60X60 Rectified
Rialto Tecnico 60X60 Rectified
Rialto Tecnico 60X60 Rectified
Rialto Tecnico 60X60 Rectified

    Rialto Tecnico 60X60 Rectified

    Our RIALTO ceramic flooring combines beige tones that evoke the timeless elegance of Mediterranean architecture. Its design flows through warm beige hues, creating sophisticated and versatile environments. Beyond its aesthetics, RIALTO offers safety in wet areas and the confidence of a 10-year warranty, allowing you to enjoy every space with peace of mind and style.
    Specification
    • Name: RIALTO TECNICO 60X60 CYR PRIMERA EXC COR. Format: M 60 cm x 60 cm - Modular , with a manufacturing size of 59.7 cm x 59.7 cm. Use: Tiles suitable for use on floors , though they can also be used on walls. Installation Areas: All internal areas of the home (shower, stairs, balconies), covered outdoor residential areas, lobbies, high-traffic commercial premises, offices, educational institutions, low-complexity hospitals, mini-markets, social rooms, restaurants, and hair salons. ANSI Classification: Class 2 - Interior Wet Plus, according to the ANSI A326.3 standard. Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231104-rialto-tecnico-60x60-rectified
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela