Publish your products
Dekton Albarium
Dekton Albarium
Dekton Albarium
Dekton Albarium
    Cosentino
    Archived

    Dekton Albarium

    Dekton has a number of properties that make it a unique for indoor applications, but also, thanks to its resistance to the sun's rays, it is perfect for outdoor surfaces, making it the versatile material par excellence.

    Inspired by Venetian stucco and rooted in minimalism and versatility, the Dekton Crafitzen Collection is the first large-format stucco material of its kind. The collection boasts industry-leading durability in five diverse hues with a rich, deep texture: Albarium comes in a soft white reminiscent of marble dust. 

    Available in Standard format, thickness 4, 8, 12 and 20mm. 

    Specification
    • Dekton is offered in slabs of varying thicknesses that can be adapted to your design based on the application and the desired effect. It is offered in large-format or Optimma format slabs. Dekton collections and Dekton ID customizing service open up avenues of design that had previously been unthinkable. High UV Resistance Dekton is highly resistant to ultraviolet (UV) rays and has superior color fastness so it doesn’t fade over time, making it the perfect choice for both interior and exterior applications. High Scratch Resistance Dekton is a highly scratch-resistant surface. Domestic utensils will not scratch it. However, we do recommend that chopping boards are used to protect the utensils. Stain Resistance The new Dekton surface is highly resilient thanks to its low porosity, resisting accidental stains from domestic use as well as from chemical agents. Even tough stains such as wine, coffee, ink, and rust can be easily cleaned. High Fire and Heat Resistance Dekton boasts excellent resistance to high temperatures without compromising on its esthetics or features. Hot utensils, electrical appliances, pots, and pans can all be placed directly on the surface without causing any damage. Abrasion Resistance Dekton is even more resistant to abrasion than granite, which makes it the ideal surface for commercial applications and high-traffic areas such as flooring and facades. While other surfaces will show the effects of wear and tear over time, Dekton’s finish will last for the entire life of the product and will never need to be replaced or retouched. Resistance to Freezing and Thawing The low thermal expansion coefficient of Dekton makes it resistant to thermal shock, going from heat to extreme cold. Its natural resistance to freezing and thawing make it the perfect material even for the most extreme cold environments.
    Technical specification
    • Unique ref.Dekton-Albarium
    • Product familyDekton Ultracompact Surface
    • Product groupKraftizen Collection
    • TypeObject (single object)
    • Date of publishing2022-05-31
    • Edition number1
    • Height (mm)1440
    • Width (mm)3200
    Related
    • Material mainAggregated natural stone
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationMaterial
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 DescriptionRoofs, floor and paving elements
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit