Publish your products
Viking Prison Fencing System
Demex AB

Viking Prison Fencing System

Viking Prison is a high-security fencing system designed for correctional facilities and other environments requiring maximum perimeter protection. The rigid welded mesh construction maintains its structural integrity over time while providing a robust and professional appearance. Vertical and horizontal steel wires are continuously spot-welded at each intersection, forming a strong and stable panel structure resistant to deformation and tampering. Each project is engineered according to site-specific security requirements. Posts are typically embedded in concrete foundations at 2500 mm centres. Fence panels are normally mounted directly to the posts using flat steel bars aligned with the post profile and secured with through-bolts at 300 mm intervals, fitted with break-off security nuts on the protected side.
Specification
  • Vertical & horizontal wire: Ø 4.0mm Mesh size: 76.2×12.7mm Panel width: 2515-3658mm (standard 2515 mm) Panel height: 990mm-6096mm
Technical specification
  • Unique ref.viking-prison
  • Product familyFence
  • Product groupPanel fence
  • TypeObject (single object)
  • Date of publishing2026-07-07
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City