Publish your products
Bianca Sconce 20"
Bianca Sconce 20"
Bianca Sconce 20"
Bianca Sconce 20"
Bianca Sconce 20"

    Bianca Sconce 20"

    The Bianca Sconce is a wall sconce built around crystal-clear, laser-cut acrylic discs that scatter and soften light, paired with high-gauge solid brass components. The 20-inch height gives the fixture a slender, elongated profile with a polished, refined presence. Available in brass, nickel, or black finish.

    The tall silhouette suits flanking a bathroom or vanity mirror, lining a hallway in pairs, or framing an entry. The soft, diffused light is well-suited to bathrooms, bedrooms, corridors, and hospitality interiors. Perfect for both residential and commercial interiors. Also available at a shorter scale as the Color Bianca Sconce 12 Inch.

    Specification
    • Dimensions

      Height: 20", Depth: 6", Acrylic Backplate: 6"
      Note: Fixure must be installed by rotating into place and requires 2" of clearance off wall and 10" of clearance on each side. If wall, ceiling, or obstruction is closer than this distance, it may be necessary to use a non-acrylic canopy which installs without rotating fixture. Contact Dutton Brown to discuss options.

      Weight

      2 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      2 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.bianca-sconce-20
    • Product familyBianca Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    • Height (inches)20
    • Depth (inches)6
    Related
    • Material mainAcrylic
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States