Publish your products
Big Orbi Flush Mount
Big Orbi Flush Mount
Big Orbi Flush Mount
Big Orbi Flush Mount

    Big Orbi Flush Mount

    The Big Orbi Flush Mount is a mid-century modern-inspired ceiling fixture built from brass and aluminum, with four eight inch hand-blown opal glass globes set around a central body. It measures 29 inches wide with a 5.7 inch canopy and sits 13 inches from the ceiling, giving a larger room a substantial fixture without a long drop. It is available in a brass or nickel finish and weighs seven pounds. The opal glass diffuses light evenly in all directions.

    The fixture has four E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a sloped ceiling configuration is available with a hang-straight add-on. It can anchor a dining room, a hotel suite living area, or an office conference room, or be repeated across a restaurant dining room or a covered patio. The six inch Orbi Flush Mount and the Big Orbi Chandelier carry the same design across rooms of different sizes and ceiling heights.

    Specification
    • Dimensions

      Width: 29", Globe: 8", Canopy: 5.7"

      Hanging Height

      13".

      Weight

      7 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.big-orbi-globe-flush-mount
    • Product familyBig Orbi Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)13
    • Width (inches)29
    • Depth (inches)29
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)7
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States