Publish your products
Color Axia Chandelier
Color Axia Chandelier
Color Axia Chandelier
Color Axia Chandelier
Color Axia Chandelier
Color Axia Chandelier

    Color Axia Chandelier

    The Color Axia Chandelier is a linear, mid-century modern-inspired globe chandelier made of aluminum, brass, and hand-blown opal glass. Six six-inch globes run along a 46 inch horizontal body that is six inches wide and 17 inches tall, suspended from two rods with a five inch canopy. Hanging height adjusts from 22 to 40 inches with the included rods. It is available in 14 colors and a brass, nickel, or black finish, and weighs 12 pounds. The opal glass globes diffuse light evenly along the length of the fixture.

    The chandelier has six E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Its proportions suit it to a long dining table or kitchen island, a conference room table, a restaurant communal table or bar, or a hotel reception desk. It is also offered as the Big Axia, with eight inch globes, for larger tables and rooms.

    Specification
    • Dimensions

      Length: 46", Width: 6", Fixture Height: 17", Globe Diameter: 6", Canopy: 5"

      Hanging Height

      22" - 40". Two 12" and four 6" extension rods included.
      Please note when adding extension rods for this fixture, you must purchase twice as many extension rods. For example, if you want to add 12" of hanging height, two additional 12" extension rods will be required.

      Weight

      12 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      6 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-axia-chandelier
    • Product familyAxia Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-27
    • Edition number1
    • Height (inches)40
    • Width (inches)46
    • Depth (inches)6
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)12
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States