Publish your products
Color Ballsy Flush Mount
Color Ballsy Flush Mount
Color Ballsy Flush Mount
Color Ballsy Flush Mount
Color Ballsy Flush Mount
Color Ballsy Flush Mount

    Color Ballsy Flush Mount

    The Color Ballsy Flush Mount is a mid-century modern-inspired ceiling fixture built from aluminum, brass, and opal glass. Three six inch opal globes sit on a 10 inch canopy, giving an overall width of 13 inches and a height of just 9.5 inches from the ceiling. It is available in 14 colors and a brass, nickel, or black finish, and weighs six pounds. The opal globes diffuse soft, even light in all directions.

    The fixture has three E26 medium-base sockets, each rated for a maximum of nine watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. Its low profile is designed for lower ceilings and spaces with high-swinging doors: centered in a hotel guest room entry, over a low-ceilinged lounge or wine bar, in a pediatric clinic waiting room or a nursery, in a restaurant restroom, or under a covered porch. It is ceiling-mount only and is not suited for wall installation.

    Specification
    • Dimensions

      Width: 13", Globe: 6", Canopy: 10" x 0.6"

      Hanging Height

      9.5"

      Weight

      6 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      3 sockets · E26 (medium) base · max 9W each

      Rating

      120V 60Hz, Max 9W per socket (bulbs not included).

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-ballsy-globe-flush-mount
    • Product familyBallsy Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)9.5
    • Width (inches)13
    • Depth (inches)13
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)6
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States