Publish your products
Color Cadbury Pendant 10"
Color Cadbury Pendant 10"
Color Cadbury Pendant 10"
Color Cadbury Pendant 10"
Color Cadbury Pendant 10"
Color Cadbury Pendant 10"

    Color Cadbury Pendant 10"

    The Color Cadbury Pendant 10" is a dome pendant built from high-gauge aluminum and brass. It has a ten inch aluminum dome with a seamless cap, suspended from a solid brass rod and a 5.7 inch canopy, for an overall hanging height of eighteen inches. Shorter rods and extension rods are available to adjust the drop. It is available in 14 colors and a brass, nickel, or black finish, and weighs three pounds. The dome directs light downward for focused task and accent lighting.

    The pendant has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight option is available for sloped ceilings. Its mid-size dome works in groups of two or three over a kitchen island, in a line above a restaurant bar or café counter, over a breakfast nook table, or along an office pantry or hotel lounge bar. It is part of a family that includes 8 and 12 inch pendants, matching flush mounts, and sconces.

    Specification
    • Dimensions

      Dome: 10", Canopy: 5.7"

      Hanging Height

      18".

      Weight

      3 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-cadbury-dome-pendant-10
    • Product familyCadbury Pendant
    • Product groupPendant Lights
    • TypeObject (single object)
    • Date of publishing2026-11-06
    • Edition number1
    • Height (inches)18
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States