Publish your products
Color Captain Chandelier 47"
Color Captain Chandelier 47"
Color Captain Chandelier 47"
Color Captain Chandelier 47"
Color Captain Chandelier 47"
Color Captain Chandelier 47"

    Color Captain Chandelier 47"

    The Color Captain Chandelier 47" is a sculptural, two-tier linear chandelier built from aluminum and solid brass. Two 47 inch tiers hang six inches apart from a 5 x 1.5 inch canopy, and each tier swivels independently, so the fixture can run parallel as a single linear form or fan out into a staggered composition. It is available in 14 colors and in hanging heights of 18, 24, 36, 48, 60, 72, or 84 inches, with longer drops available by request. Its four bulbs spread light along the full length of the fixture.

    The chandelier has four E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Its length suits long surfaces and open rooms: over a dining table or kitchen island, above a restaurant communal table or banquette run, across a boardroom table, or anchoring a hotel lobby or double-height entry. It also comes in a 29 inch size and as a 47 inch flush mount, so the same form can carry through rooms with different scales and ceiling heights.

    Specification
    • Dimensions

      As shown without bulbs:
      Tier Length: 47"
      Vertical Distance Between Tiers: 6"
      Canopy Size: 5" x 1.5"

      Hanging Height

      18", 24", 36", 48", 60", 72", & 84". Increased height available by request.

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      4 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada.

    Technical specification
    • Unique ref.color-captain-chandelier-47
    • Product familyCaptain Chandelier
    • Product groupChandeliers
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Height (inches)84
    • Width (inches)47
    • Depth (inches)47
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Chandelier
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States