Publish your products
Color Lepore Sconce
Color Lepore Sconce
Color Lepore Sconce
Color Lepore Sconce
Color Lepore Sconce
Color Lepore Sconce

    Color Lepore Sconce

    The Color Lepore Sconce is a compact wall sconce built from tiered disks of laser-cut, high-clarity acrylic around an aluminum and brass core, with a powder-coated color disk set into its backplate. It has a six inch acrylic backplate and a 4.5 inch projection from the wall (without bulb), and weighs two pounds. It is available in 14 colors. The bulb sits exposed at the center, and the clear acrylic refracts its light against the colored disk, casting a soft tint of that color across the fixture.

    The sconce has one E26 medium-base socket rated for a maximum of fifteen watts and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for dry locations in the United States and Canada. Use it in a pair beside a bed in a kids' room or hotel guest room, repeat it along a café, restaurant, or boutique retail wall, or run a line of mixed colors down a corridor or office reception area. The coordinating Color Lepore Flush Mount carries the same color onto the ceiling.

    Specification
    • Dimensions

      Depth: 4.5", Acrylic Backplate: 6"

      Weight

      2 lb

      Materials

      Acrylic, aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for dry locations in United States and Canada. This fixture is not available as damp location.

    Technical specification
    • Unique ref.color-lepore-sconce
    • Product familyLepore Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-23
    • Edition number1
    • Depth (inches)4.5
    Related
    • Material mainAcrylic
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States