Publish your products
Color Lure Flush Mount 10"
Color Lure Flush Mount 10"
Color Lure Flush Mount 10"
Color Lure Flush Mount 10"
Color Lure Flush Mount 10"
Color Lure Flush Mount 10"

    Color Lure Flush Mount 10"

    The Color Lure Flush Mount 10" is a mid-century modern-inspired globe flush mount built from hand-spun aluminum, solid brass, and hand-blown opal glass. A powder-coated aluminum dome sits over a ten inch opal glass globe on a five inch round canopy, with an overall height of 16.5 inches. It is available in 14 colors and a brass, nickel, or black finish, and weighs four pounds. The opal glass globe spreads soft, diffused light down and out into the room.

    The flush mount has one E26 medium-base socket rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada, and a hang-straight option is available for sloped ceilings. Sized as a main ceiling light for a room, it suits a bedroom, kitchen, or children's room. In commercial work it can light a hotel guest room or a private office, or be repeated across a pediatric clinic waiting room. It also comes in 6, 8, and 12 inch sizes, so the same fixture can carry through a whole project.

    Specification
    • Dimensions

      Globe/Dome: 10", Canopy: 5"

      Hanging Height

      16.5".

      Weight

      4 lb

      Materials

      Aluminum, brass, opal glass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      1 socket · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-lure-globe-flush-mount-10
    • Product familyLure Flush Mount
    • Product groupFlush Mounts
    • TypeObject (single object)
    • Date of publishing2026-11-16
    • Edition number1
    • Height (inches)16.5
    • Width (inches)10
    • Depth (inches)10
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States