Publish your products
Color Vogue 7 Sconce
Color Vogue 7 Sconce
Color Vogue 7 Sconce
Color Vogue 7 Sconce
Color Vogue 7 Sconce
Color Vogue 7 Sconce

    Color Vogue 7 Sconce

    The Color Vogue 7 Sconce is a contemporary linear wall sconce built from CNC-machined aluminum and brass. It measures 30 inches long, 5 inches wide, and 4.5 inches deep on a 5 inch backplate, and weighs four pounds. It is available in 14 colors and a brass, nickel, or black finish. Seven bulbs set in a single line form a column of light that spreads widely and evenly across the wall and the space in front of it.

    The sconce has seven E26 medium-base sockets, each rated for a maximum of fifteen watts, and accepts LED or incandescent bulbs (bulbs not included). It runs on 120 volts, is hardwired to a single junction box, and is dimmable with dimmable bulbs on a compatible wall dimmer. It is UL listed for damp locations in the United States and Canada. It is sized for vanity lighting: above a primary bath or hotel guest bath mirror, in a pair flanking a double vanity, in a restaurant or office restroom, or beside a dressing mirror in a boutique fitting room. The four-bulb Color Vogue 4 Sconce and the Color Vogue 7 Flush Mount carry the same design across a project.

    Specification
    • Dimensions

      Length: 30", Width: 5", Depth: 4.5", Backplate: 5"

      Weight

      4 lb

      Materials

      Aluminum, brass.

      Configuration

      Hardwired. Use with LED or incandescent bulbs. Dimmable when used with dimmable bulbs installed on compatible wall dimmer switch.

      Socket Type

      7 sockets · E26 (medium) base · max 15W each

      Rating

      120V 60Hz, Max 15W per socket (bulbs not included). Energy efficiency relabeling available by request.

      Certification

      UL listed for damp locations in United States and Canada.

    Technical specification
    • Unique ref.color-vogue-7-sconce
    • Product familyVogue 7 Sconce
    • Product groupWall Sconces
    • TypeObject (single object)
    • Date of publishing2026-10-22
    • Edition number1
    • Width (inches)30
    • Depth (inches)4.5
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States