Publish your products
Cassero to lose Svelto Air Ferracin Group
Cassero to lose Svelto Air Ferracin Group
Cassero to lose Svelto Air Ferracin Group

    Cassero to lose Svelto Air Ferracin Group

    Vespaio Svelto AIR is a disposable formwork, made of recycled PP, used for the construction of perforated floors for the distribution of air in composting plants, Waste treatment, bio filtration or storage for the maturing and preservation of food products.

    Vespaio Svelto AIR is available in 3 different heights and has 5 nozzles (on request the number of nozzles can be reduced). With Vespaio Svelto AIR you can make a perforated insole of 7 cm.

    With Vespaio Svelto AIR you guarantee a homogeneous diffusion of the air on all the pavement.

    Specification
    • The Svelto Air, made of recycled polypropylene, is a versatile and innovative solution for the construction of vaulting, interstice, and ventilated floors, perfectly adapting to any type of building project, both new and in renovation.

      Designed with a square design (size 56 56), the Svelto Air offers a modular interlocking system that allows easy and quick installation on a concrete substrate.

      After the installation of the welded mesh and the casting of concrete, Svelto Air forms pillars that ensure the strength of the floor, distributing the loads evenly over the entire surface. If required, the system can be easily shaped and completed with FERMOPLAST attachment, which ensures optimal closure and minimizes waste during concrete casting.

      The structure of the Svelto Air creates an air space under the floor of the ground floor, ensuring effective ventilation and improving the comfort of the interior. It also acts as a barrier against moisture rising from the ground and prevents the accumulation of radon gas, thus ensuring a waterproof and safe floor.

      Thanks to its hollow shape, the Svelto Air allows easy passage of underground plants and technological networks in all directions, simplifying inspections and possible future modifications. It is also suitable for use in seismic zones: by connecting the welded grid to perimeter beams, it offers greater strength and stability to the entire building structure.

    Technical specification
    • Unique ref.cassero-to-lose-svelto-air-ferracin-group
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit