Publish your products
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto
Lawn Saving System Lawn Svelto

    Lawn Saving System Lawn Svelto

    The polyethylene grating is the system consisting of high-density modules with a honeycomb design. It is the green idea that respects the environment, for the construction of car parks, driveways, driveways and parking areas.

    Specification
    • This system, consisting of high-density polyethylene modules with a honeycomb design, is conceived as an environmentally sustainable solution for the construction of car parks, driveways, driveways and parking areas.
      This ‘green’ approach not only respects the environment, but also helps mitigate flooding in urban areas by allowing rainwater to infiltrate naturally into the ground, unlike impermeable surfaces such as concrete or asphalt. Furthermore, the integration of grassy areas in urban centres favours the creation of natural habitats for insects and small animals, as well as providing aesthetic and recreational benefits.
      With this lawn-saving system, soil consolidation is achieved through a lawn that can be immediately used by vehicles and only requires normal cultivation care. The surface area covered by grass in the Svelto Lawn is approximately 90 per cent, promoting rainwater drainage.
      This system guarantees high compressive strength values depending on the type of soil underneath, the substrate and the relative thicknesses. Furthermore, thanks to the HDPE material, the honeycomb modules are resistant to atmospheric agents, temperature variations and the damaging effects of UV rays, while remaining immune to the attack of microorganisms and chemicals present in the soil or used for turf care.

    Technical specification
    • Unique ref.lawn-saving-system-lawn-svelto
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City