Publish your products
Coral Duo entrance flooring
Coral Duo entrance flooring
Coral Duo entrance flooring

    Coral Duo entrance flooring

    Coral Duo entrance flooring is the ideal solution when you need maximum dirt removal, unrivalled dirt retention and exceptional moisture absorption, all in just a couple of paces. Research has shown that Coral Duo retains 10% more dirt in the first few metres than any other textile entrance flooring solution on the market, making it the best choice for small entrances.

    With its ribbed construction, Coral Duo is not only functional, but also gives an aesthetically pleasing look to any entrance. In larger entrances, Coral Duo combines well with our Coral Brush and Classic collections.

    • Made with Econyl 100% regenerated yarns
    • Produced with phthalate free technology
    • Unbeatable performance on both moisture and dirt removal
    • Complies with the highest fire class standard: Bfl-s1
    • Suitable for the toughest commercial use
    • Ideal for inside entrances with limited entrance floor space

    Specification
    • Collection: 8 different colours in a ribbed design
      Roll width: 205 cm
      Roll length: 27.5 m
      Total thickness: ± 9 mm
      Manufacturing method: tufted 5/32”cut pile
      Pile material: solution dyed regenerated ECONYL® polyamide
      Tuft base: non-woven
      Backing: EVERFORT vinyl (phthalate free)
      Total weight: ± 3800 g/m²
      Pile installation weight: 680 g/m²
      Pile thickness: ± 6 mm
      Pile density: 0.095 g/cm3
      Number of tufts: ± 46.000/m²
      Colour fastness to light (EN ISO 105/B02): 7

      Reaction to fire (EN 13501-1): Bfl-s1, G, NCS
      Slip resistance (EN 13893): μ > 0.30
      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.coral_duo_entranceflooring
    • Product familyFlooring
    • Product groupEntrance Flooring Systems
    • TypeObject (single object)
    • Date of publishing2022-01-13
    • Edition number1
    • Height (mm)27500
    • Width (mm)2050
    • Depth (mm)9
    Related
    • Material mainPolyamide
    • Material secondaryVinyl
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)3.8
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 69 00
    • CSI MasterFormat 2014 TitleAccess Flooring
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom