Publish your products
Modul'up Compact Material loose lay vinyl
Modul'up Compact Material loose lay vinyl
Modul'up Compact Material loose lay vinyl

    Modul'up Compact Material loose lay vinyl

    The best fully loose laid sheet compact solution
    • Compact and strong solution for heavy traffic and intense use
    • Installation over existing flooring is in many cases possible
    • Speed of installation and renewal reduces downtime, the floor is immediately ready for use

    The Modul’up Material collection presents a range of modern designs based on popular flooring materials like cement, concrete and stones. See for example the urban concrete items with their interesting balance between a concrete and a smooth, soft stone, the new nairobi colours with strong textile association and the allover on-trend travertine stone designs.

    All Modul’up items are designed to complement each other and to seamlessly integrate with other Forbo collections.

    Specification
      • Width: 2 m (rolls)
        Length: 25 m (rolls)
        Installation method: loose lay
        Classification commercial use: 34
        Classification industrial use: 43
        Total thickness: 2 mm
        Wear layer thickness: 0.70 mm
        Total weight: 2.6 kg/m2
        In-room impact noise: Ln,e,w < 75 dB, Class B
        Sound absorption: αw = ± 0.05
        Residual indentation typical value: 0.02 mm. Requirement: ≤ 0.10 mm.
        Slip resistance: R10
        Abrasion resistance: T
        Castor chair resistance: yes
        Furniture leg resistance: compliant
        Dimensional stability: ≤ 0.10 %
        Colour fastness to light: 7. Requirement: ≥ 6.
        Stain resistance: excellent
        Surface treatment: XtremPUR
        Emissions into air : TVOC* at 28 days (EN 16516): ≤ 0.01 mg/m3
        REACH (European regulation): compliant
        Reaction to fire (EN 13501-1): Bfl-s1, L, NCS
        Slip resistance (EN 13893): μ ≥ 0.30
        Body voltage (EN 1815): ≤ 2 kV
        Thermal conductivity (EN 12524 - EN ISO 10456): 0.25 W(m.K)

        All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
        All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
        The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.modulup-compact-material-loose-lay-vinyl
    • Product familyFlooring
    • Product groupHeterogeneous Vinyl
    • TypeObject (single object)
    • Date of publishing2021-06-28
    • Edition number2
    • Height (mm)25000
    • Width (mm)2000
    • Depth (mm)2
    Related
    • Material mainPVC
    • Material secondaryPVC
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.6
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom