Publish your products
Needlefelt Akzent
Needlefelt Akzent
Needlefelt Akzent

    Needlefelt Akzent

    The robust, hard-wearing properties of Forbo’s Needlefelt floors make it ideal for installations that meet high traffic or where chairs with castors are likely to be used, such as in offices or retail establishments. Needlefelt carpet is a cost-effective alternative to conventional broadloom carpet in heavily used areas where a practical and durable textile floor covering is required.

    Needlefelt Akzent is Forbo’s value-for-money alternative and the only collection in the needlefelt range that is made of a combination of 80% polyamide and 20% polypropylene fibres. Needlefelt Akzent has a total thickness of 5 mm and a fibre weight of 500 g/m².

    The collection’s textile look and colour palette fit harmoniously into any interior design. Akzent is available in 13 contemporary and commercial colours.

    Reliable. Recognizable. Practical.

    Specification
    • Roll size: 200 cm wide and 30 metres long.

      Installation method: glued 

      Recycled content: > 50%

      GUT seal of approval for contaminant-tested textile floor coverings - Prodis GUT F742BC5B

      Classification commercial use: 33

      Total thickness: 5.0 mm

      Wear layer thickness: 2.0 mm

      Total weight: 1000 g/m2

      Pile weight: 500 g/m2

      Pile composition: 80% polyamide and 20% polypropylene fibres

      Backing: 100% recycled polyester

      Impact noise reduction: 20 dB

      Acoustic sound absorption: αw = 0.20 (H)

      Indoor emissions: TVOC after 28 days (EN 16516): ≤ 0.1 mg/m3  

      Reaction to fire (EN 13501-1): Bfl - s1, G, NCS

      Slip resistance (EN 13893): μ ≥ 0.30

      Body voltage (ISO 6356): ≤ 2 kV

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001.

      All Forbo Flooring Systems’ manufacturing operations have certified Environmental Management Systems in accordance with ISO 14001.

      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.needlefelt-akzent
    • Product familyFlooring
    • Product groupNeedlefelt carpet
    • TypeObject (single object)
    • Date of publishing2021-05-14
    • Edition number1
    • Height (mm)30000
    • Width (mm)2000
    • Depth (mm)5
    Related
    • Material mainPolyamide
    • Material secondaryPolyester
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 17 19
    • OmniClass TitleSheet Carpet Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom