Publish your products
Sarlon Material 19 dB acoustic vinyl
Sarlon Material 19 dB acoustic vinyl
Sarlon Material 19 dB acoustic vinyl

    Sarlon Material 19 dB acoustic vinyl

    The best acoustic high traffic product in the market
    • Highest acoustic sound reduction of 19 dB
    • Best residual indentation for a 19 dB acoustic product
    • High performance characteristics on all relevant aspects

    The Sarlon Material collection presents a range of modern designs based on popular flooring materials like cement, concrete and stones. See for example the urban concrete items with their interesting balance between a concrete and a smooth, soft stone, the new nairobi colours with strong textile association and the allover on-trend travertine stone designs.

    Specification
    • Width: 2 m (rolls)
      Length: 25 m (rolls)
      Installation method: glued
      Surface treatment: XtremPUR
      Classification commercial use: 34
      Classification industrial use: 42
      Total thickness: 3.4 mm
      Wear layer thickness: 0.70 mm
      Total weight: 2.9 kg/m2
      Impact sound reduction: ΔLw = 19 dB
      In-room impact noise: Ln,e,w < 65 dB, Class A
      Sound absorption: αw = ± 0.05
      Residual indentation typical value: 0.08 mm
      Requirement: ≤ 0.20 mm
      Slip resistance: R10
      Abrasion resistance: T
      Castor chair resistant: yes
      Furniture leg resistant: compliant
      Dimensional stability: ≤ 0.10%
      Colour fastness to light: 7
      Stain resistance: excellent
      Emissions into air : TVOC* at 28 days (EN 16516): ≤ 0.01 mg/m3
      REACH compliant
      Reaction to fire (EN 13501-1): Bfl - s1, L, NCS
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (EN 1815): ≤ 2 kV
      Thermal conductivity (EN 12524): 0.25 W/(m.K)

      All Forbo Flooring Systems’ sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001.
      All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.

    Technical specification
    • Unique ref.sarlon-material-19-db-acoustic-vinyl
    • Product familyFlooring
    • Product groupAcoustic Vinyl
    • TypeObject (single object)
    • Date of publishing2021-06-28
    • Edition number2
    • Height (mm)25000
    • Width (mm)2000
    • Depth (mm)3.4
    Related
    • Material mainPVC
    • Material secondaryFirm Foam
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom