Publish your products
Tessera Tranquillity carpet tiles
Tessera Tranquillity carpet tiles
Tessera Tranquillity carpet tiles
Tessera Tranquillity carpet tiles

    Tessera Tranquillity carpet tiles

    Inspired by the patterns created by the soothing ebb and flow of water or natural rock formations, the Tessera Tranquillity collection is a refreshing take on organic design. The 50 x 50 cm carpet tiles give an all over broadloom like appearance and are available in 6 neutral tones and 6 warm accent colours. Tranquillity carpet tiles meet extensive enhanced sustainability criteria and offer serenity to office and education interior spaces.

    • made with 100% ECONYL® regenerated polyamide 6 solution dyed yarn
    • over 75% recycled content by weight
    • less than 2 kg CO[^2] e/m[*2] of embodied carbon (A1-A3)
    • 580 gsm pile weight giving underfoot comfort and durability
    • 24 dB impact acoustic value for minimal noise transmission

    Specification
    • Tufted multi-pile height loop pile carpet tile
      Tile size: 50 x 50 cm
      Packaging per carton of tiles: 16 (4 m²)
      Installation method: monolithic
      Classification commercial use: class 33
      Total thickness: 6.7 mm
      Pile height: 3.4 mm
      Total weight: 4120 g/m²
      Pile weight: 580 g/m²
      Pile composition: 100% Econyl regenerated polyamide 6
      Dye method: 100% solution dyed
      Stitch density: 212,544 per m²
      Primary backing: polyester
      Secondary backing: ProBac™ recycled mineral filler with low amount of modified bitumen and polyester fleece.
      Alternative available secondary backing: SOFTbac
      Acoustical impact noise reduction: 24 dB
      Acoustical sound absorption: αw = 0.20 (H)
      Castor chair continuous use: r ≥ 2.4
      Colour fastness to light: ≥ 6
      Dimensional stability: ≤ 0.2%
      Indoor air emissions: TVOC after 28 days: ≤ 0.1 mg/m3
      Recycled content: 76% recycled content by weight
      Tessera carpet tiles are manufactured using 100% renewable energy (electricity & biogas)
      Indoor air quality: Tranquillity carpet tiles achieve Indoor Air Comfort Gold 8.0 (2023)
      Ska rating: M12 soft floor coverings in office, retail and higher education schemes
      Prodis-GUT: Tranquillity carpet tiles meet the test criteria of GUT
      Reaction to fire (EN 13501-1): Bfl-s1
      Slip resistance (EN 13893): μ ≥ 0.30
      Body voltage (ISO 6356): < 2 kV
      Thermal conductivity (EN 12524): 0.06 W/mK

      All Forbo Flooring Systems’ sales organisations and manufacturing sites worldwide have certified Quality Management Systems in accordance with ISO 9001. All Forbo Flooring Systems’ manufacturing plants have certified Environmental Management Systems in accordance with ISO 14001. Tessera carpet tiles are manufactured in a facility certified to SA8000® and ISO 45001.
      The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s).

    Technical specification
    • Unique ref.tessera-tranquillity
    • Product familyFlooring
    • Product groupCarpet Tiles
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)500
    • Width (mm)500
    • Depth (mm)6.7
    Related
    • Material mainPolyamide
    • Material secondaryPolyester
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)4.12
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles

    Region availability

    Europe Oceania Asia
    Andorra
    Australia
    Türkiye
    Austria
    New Zealand
    Belarus
    Belgium
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City