A softly striated loop, inspired by the natural organic elements of bark and leaves, the Tessera Twine collection offers a beautifully balanced pattern with a naturally influenced colour palette. The 50 x 50 cm carpet tiles are available in 8 neutral tones and 4 muted accent colours. Twine carpet tiles create a soft organic linear flow to work in office and education spaces.
• made with Thrive® matter by Universal Fibers® - 100% solution dyed nylon 6 with 90% recycled content
• 75% recycled content by weight
• less than 2 kg CO2 e/m2 of embodied carbon (A1-A3)
• 700 gsm pile weight ensures underfoot comfort and durability
• 27 dB impact acoustic value for minimal noise transmission
Region availability
| Europe | Oceania | Asia |
|---|---|---|
Andorra | Australia | Türkiye |
Austria | New Zealand | |
Belarus | ||
Belgium | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Russia | ||
San Marino | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |