Publish your products
H-Shield CG - Rigid Roof Insulation Board

H-Shield CG - Rigid Roof Insulation Board

H-Shield CG is a rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to premium performance coated glass facers with a light color face on one side of the board and a dark color face on the other side. Polyiso Eco Ready (Optional) with 5% bio-content option available for 2.0″ and 2.6″ thicknesses. See the Technical Data Sheet below for more information.Codes & Compliances ASTM C 1289 Type II, Class 2, Grade 2 (20 psi) or Grade 3 (25 psi)International Building Code (IBC) Chapter 26State of Florida Product Approval Number FL 5968California Code Regulations, Title 24, Insulation Quality Standard License #TI-1420Miami Dade County Product Control Approved
Specification
  • Codes & Compliances

    • ASTM C 1289 Type II, Class 2, Grade 2 (20 psi) or Grade 3 (25 psi)
    • International Building Code (IBC) Chapter 26
    • State of Florida Product Approval Number FL 5968
    • California Code Regulations, Title 24, Insulation Quality Standard License #TI-1420
    • Miami Dade County Product Control Approved
Technical specification
  • Unique ref.h-shield-cg-rigid-roof-insulation-board
  • Product familyRoof Products
  • Product groupRoof Insulation Panel
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • CSI MasterFormat 2014 Code07 41 00
  • CSI MasterFormat 2014 TitleRoof Panels
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States