Publish your products
Adjustment Key for Cleman Riser Pedestal
Adjustment Key for Cleman Riser Pedestal
    JOUPLAST

    Adjustment Key for Cleman Riser Pedestal

    Adjustment wrench for CLEMAN® riser pedestals. This special wrench enables riser pedestal heights to be adjusted by a few millimetres with the paving in place.

    Specification
      • Can correct up to 1 mm of misalignment.
      • Robust.
      • User friendly.
      • Quick and easy to fit.
    Technical specification
    • Unique ref.adjustment-key-for-cleman-riser-pedestal
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    • Width (mm)200
    Related
    • Material mainGalvanized steel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit