Publish your products
Profildeck Adaptater
Profildeck Adaptater
Profildeck Adaptater
Profildeck Adaptater
Profildeck Adaptater
    JOUPLAST

    Profildeck Adaptater

    The adapter enables PROFILDECK® joists to be located on the riser pedestals by securing them to the riser pedestal head at 4 fixing points. It also enables butt-jointing of the aluminium joists.

    Compatible with all paving riser pedestals (except the 8/20 model), self-levelling riser pedestals and joists from the JOUPLAST® Essential range.

    Compatible with the 25 mm height extender. Increases riser pedestal height by 5 mm.

    Specification
      • Compatible with all JOUPLAST® Essentiel riser pedestal heads.
      • Suitable for on decking joist support riser pedestals and paving riser pedestals.
      • Excellent shear resistance.
      • Quick and easy to fit.
    Technical specification
    • Unique ref.profildeck-adaptater
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    • Width (mm)158
    Related
    • Material mainPolypropylene
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit