Publish your products
Rubber Joist Support for Decking
Rubber Joist Support for Decking
    JOUPLAST

    Rubber Joist Support for Decking

    The recycled natural tyre rubber joist support pad is designed to make terrace construction easier, particularly in terms of joist packing. Supports and cushions the joists. Ideal for terrace insulation.

    Specification
      • Rot-proof.
      • Strong, dimensionally stable and immovable.
      • Dampens transmitted impact noise.
      • Quick and easy to install.
    Technical specification
    • Unique ref.rubber-joist-support-for-decking
    • TypeObject (single object)
    • Date of publishing2026-06-26
    • Edition number1
    • Height (mm)90
    • Width (mm)60
    • Depth (mm)8
    Related
    • Material mainRubber
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryFlooring - Systems
    • Uniclass 2015 CodeSs_30_42_32_30
    • Uniclass 2015 DescriptionExternal floor tiling systems
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories

    Region availability

    Europe
    Belgium
    France
    Germany
    Spain
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit