Publish your products
HomeWorks PRO LED+ Phase Adaptive Power Module

HomeWorks PRO LED+ Phase Adaptive Power Module

The DIN Power Module (DPM) family is a group of modular products for the control of lighting loads and motor loads.

Get in contact with Lutron Electronics

Specification
  • • PRO LED+ Phase Adaptive Power Modules can be used in a HomeWorks system using a QSX processor. • Includes QS link for seamless integration of lights and controls. • An auto-detect mode is available to detect and configure forward-phase or reverse-phase (leading-edge or trailing-edge) dimming for incandescent/halogen, electronic/magnetic lowvoltage and neon/cold cathode light sources. • A locked forward-phase or reverse-phase (leadingedge or trailing-edge) mode is available. • Controls dimmable LED loads. Refer to www.lutron.com/ledtool for compatibility with dimmable LED light sources. • RTISS technology compensates for incoming mains voltage variations such as changes in Root Mean Square (RMS) voltage, frequency shifts (up to ± 2% change in frequency /second), harmonics and line noise. • RTISS-TE technology allows for true instantaneous voltage compensation for incoming mains voltage variations. Only operates in reverse-phase (trailingedge) when "voltage-comp." is enabled. • RTISS-ICM technology is able to withstand highinrush LEDs, bulb blowouts, and direct shorts. • Provides air gap off (when all zones are off). • Integral protection for common temporary over-current and over-voltage conditions. • LEDs on the module provide diagnostic information.
Technical specification
  • Unique ref.lutron-homeworks-lqse-4a5-230-d
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2021-06-25
  • Edition number1
  • Height (mm)90
  • Width (mm)216
  • Depth (mm)76
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit