Publish your products
HomeWorks QS Processor
HomeWorks QS Processor

    HomeWorks QS Processor

    The HomeWorks® QS processor provides control and communication to HomeWorks® QS system components. The Ethernet links allow communication to the HomeWorks® QS software, integration with third party systems and communication between multiple processors. HomeWorks® QS processors may be connected using either standard networking or using ad-hoc networking. All processors on a project must be connected to a single network. The HomeWorks® QS software and all integration equipment must be connected to the same network as the processors. The processor is powered from the QSPS-DH-1-75 or QSPS-DH-1-60 power supply. Refer to the HomeWorks® QS software to determine link power requirements. The HomeWorks® QS processor can be installed in a HQ-LV21, L-LV21, L-LV14, or PNL-8 enclosure.

    Get in contact with Lutron Electronics

    Specification
    • Amp Rating 0 amps to 1 amps
      Depth 1"
      Height 6"
      Voltage 24 V
      Width 4.25"
      Type QS System Processor
      Environment Indoor

    Technical specification
    • Unique ref.lutron-hqp6-homeworks
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (inches)6
    • Width (inches)4.25
    • Depth (inches)1
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit