Publish your products
Radio Window Sensor
Radio Window Sensor
Radio Window Sensor
Radio Window Sensor

    Radio Window Sensor

    Lutron's Radio Frequency enabled Radio Window sensor enhances the performance of Lutron® shading systems by working at the window level to communicate current exterior light conditions to the system. This enables shades to respond appropriately, improve comfort, and enhance the system's energy saving potential. The sensor maximizes natural daylight, available views, and occupant comfort when shadows are cast as well as when dark cloudy or bright sunny weather conditions prevail. The battery powered sensor features easy installation and low maintenance costs.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-lrf2-ssx-xx
    • Product familyLighting Controls
    • Product groupHomeWorks
    • Date of publishing2022-05-11
    • Edition number1
    • Height (inches)1.6
    • Width (inches)1.6
    • Depth (inches)0.7
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Sensors

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit