Publish your products
myRoom XC Sunnata RF Keypads
myRoom XC Sunnata RF Keypads
myRoom XC Sunnata RF Keypads
myRoom XC Sunnata RF Keypads
myRoom XC Sunnata RF Keypads
myRoom XC Sunnata RF Keypads

    myRoom XC Sunnata RF Keypads

    Commercial Sunnata RF Keypads 

    Sunnata RF keypads provide a simple and elegant way to operate lights, shades / draperies, motorized screens, and many other devices.

    Get in contact with Lutron Electronics

    Specification
    • Features 

      • Large and easy-to-use buttons. 

      • LED bars on each button aid in locating the buttons in low light conditions. 

      • Keypads are available in a variety of finishes allowing the color to complement the aesthetics in a space. 

      • Keypad markings are important for programming and use of the keypads when installed. All keypads include customized personalization provided at the time of order (default markings not available). Marking color has been chosen for increased readability. • Personalized replacement button kits can be changed in the field, after installation. This allows for the keypad to be changed to a variety of finishes, colors, button configurations and personalized markings. 

      • Use with Lutron Designer (Claro) wallplates. Wallplates are sold separately. Lutron Claro wallplates snap on with no visible means of attachment. 

      System Compatibility 

      • Athena 

      • myRoom XC

    Technical specification
    • Unique ref.lutron-myroomxc-arst-w
    • Product familyLighting Controls
    • Product groupmyRoom XC
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.44
    Classification
    • BIMobject CategoryElectrical - Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit