Publish your products
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad
Vierti Keypad

    Vierti Keypad

    Vierti keypads provide homeowners with a simple and elegant way to operate lights, shades / draperies, motorized screens, and many other devices. 

    Hybrid keypads function as a dimmer or switch combined with a keypad into a single device. Hybrid keypads are excellent for retrofit applications because they eliminate the need to install two separate devices.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-vierti-keypad
    • Product familyLighting Controls
    • Product groupRadioRA 3
    • TypeObject (single object)
    • Date of publishing2025-05-14
    • Edition number1
    • Height (mm)90.2
    • Width (mm)90.2
    • Depth (mm)31
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit