Publish your products
Vive PowPak Fixture Controls
Vive PowPak Fixture Controls

    Vive PowPak Fixture Controls

    The PowPak wireless fixture control is a radio-frequency (RF) device that controls either the Lutron EcoSystem or 0 –10 Velectronic fluorescent ballasts and LED drivers (depending on model). This is based on RF input from Pico remote controls, Radio Powr Savr wireless sensors, or wired inputs from the PowPak fixture sensor. The control module mounts to a fixture or a U.S.-style junction box. Communication with RF input devices is accomplished using Lutron Clear Connect RF Technology. See Applications and Selecting the Right Control for more details on selecting the appropriate controls for your application. The PowPak fixture sensor (optional) mounts to the ceiling or to a fixture and measures light in the space (daylighting) while detecting people moving within an area to determine passive infrared occupancy. The sensor controls the lights to balance light level in the space, combining convenience, exceptional energy savings, and ease of installation. The sensor contains two wires which connect to the PowPak wireless fixture control. These products are also compatible with the Vive hub which enables a simple setup process using a standard web browser on any Wi-Fi® enabled phone, tablet or computer. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time.

    Get in contact with Lutron Electronics

    Specification
    • Type Wireless Fixture Control
      Environment Indoor
      Amp Rating 0 amps to 1 amps
      Depth 1.25"
      Height 4"
      Voltage 24 V
      Width 3"

    Technical specification
    • Unique ref.lutron-vive-powpak-fcjs
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (inches)4
    • Width (inches)3
    • Depth (inches)1.25
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    Canada
    United States