Publish your products
Plumbing Stack Spun Aluminum

Plumbing Stack Spun Aluminum

• One piece seamless construction.
• Works well with either Econo or Vandalproof aluminum caps.
• Suitable for flat roof only.
• Available in size 1 ½”, 2”, 3”, 4” and 5”.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
• Also available in TPO Direct Weld™.

042616

Product Tags:
2 lb Lead, 3 lb Lead, 5 in 1, 5 Skin, Adjustable Lead Flashing, Breather Flashing, Custom Lead Flashing, Custom Plumbing Stack, Econo Cap, Electrical Flash, Electrical Pipe Flashing, Flat Lead Flashing, Insulated Plumbing Stack, Lead Caps, Lead Flashing, Lead Plumbing Flashing, Lead Rolls, Lead Sheets, Lead Stack, Menzies Jack, Multi Flash, Pipe Flashing, Pitch Lead Flashing, Pitch Stack, Pitched Lead Flashing, Plumbing Flashing, Plumbing Vent, Plumbing Vent Flashing, Roof Jack, Slope Flashing, Spun Stack, Vandal Cap, Vandal Proof Cap, Vent Flashing, Welded Stack, X Ray Lead



Technical specification
  • Unique ref.plumbing-stack-aluminum
  • Product familyFlat Roofing Products
  • Product groupAluminum Plumbing Stack
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States