Publish your products
Plumbing Stack Aluminum - Flat Welded - TPO

Plumbing Stack Aluminum - Flat Welded - TPO

• TPO coated.
• Heavy aluminum extruded tube, welded to a round flange with pre-drilled holes for easy fastening.
• Available all pitches by special order.
• Available in sizes 1 ¼”, 1 ½”, 2”, 3”, 4”, 5” (5″ is special order).
• Custom lengths and diameters available by special order.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
• Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.

040416

Product Tags:
2 lb Lead, 3 lb Lead, 5 in 1, 5 Skin, Adjustable Lead Flashing, Breather Flashing, coated products, Custom Lead Flashing, Custom Plumbing Stack, Econo Cap, Electrical Flash, Electrical Pipe Flashing, Flat Lead Flashing, Insulated Plumbing Stack, Lead Caps, Lead Flashing, Lead Plumbing Flashing, Lead Rolls, Lead Sheets, Lead Stack, Menzies Jack, Multi Flash, Pipe Flashing, Pitch Stack, Plumbing Flashing, Plumbing Vent, Plumbing Vent Flashing, Roof Jack, Spun Stack, Thermoplastic Olefin coated, TPO, TPO flashing, Vandal Cap, Vandal Proof Cap, Vent Flashing, Welded Stack, X Ray Lead



Technical specification
  • Unique ref.plumbing-stack-aluminum-flat-weld-tpo
  • Product familyFlat Roofing Products
  • Product groupAluminum Plumbing Stack
  • TypeObject (single object)
  • Date of publishing2020-05-20
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationObject
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit