Publish your products
Hinter Elite Modern Expanded Metal
PalmShield

Hinter Elite Modern Expanded Metal

Downloadable Files Please select an option to view its resources. Elite Apex04 Panel Infill (pdf) Elite Apex04 Panel Infill (dwg) Elite Ground Screen Framework (zip) Elite Ground Screen Specifications (doc) Specifications Visual Open %: 55% Mechanical Open %: 74% Long Way Diamond: 5.33" Short Way Diamond: 0.52" Weight: 0.81lbs/sf Max Size (Portrait): 120" SWD x 48" LWD Material Thickness: 0.125"
Specification
  • Infill Style: Chooseanoption Apex01, Apex03, Apex04, Apex05, Bellesa, Cativar, DeModa, Garcia, Hinter, Luxos, Modig, Siro, Clear - Fence - Screen - Screening - Screenwall - Enclosure - Dumpster - Mechanical Equipment Enclosure -

Technical specification
  • Unique ref.hinter-elite-modern-expanded-metal
  • Product familyGround Screen Infills
  • Product groupModern Expanded Metal
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitleMetal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States