Publish your products
Automatic Electric Disappearing Stair
Automatic Electric Disappearing Stair
Automatic Electric Disappearing Stair

    Automatic Electric Disappearing Stair

    5.0 out of 5 stars5.0(5 reviews)

    This stair solves:

    • Automatic Electric Disappearing Stairways (attic stairs or attic ladders) for mezzanine access or attic access
    • Two frame types to accommodate different ceiling types: deep angle frame or standard box frame
    • Maximize floor space (disappears into ceiling when not in use)
    • Easier climb than a vertical ladder
    • Fully automatic, no manual assistance required

    Increase The Quality of Climb for Your End-User

    Built for the commercial and industrial end-user in mind by implementing deeper treads, wider clear width, and easier angle of climb.  The frame is built out of steel to ensure long-life durability.  The stair is built out of aluminum to reduce maintenance costs because it is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to steel stairs that corrode over time.  The aluminum stair is a third the weight of steel, so it is easier to install, requiring less equipment and any end-user can open and close.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed ANSI A14.9 design criteria.  Without the correct stair, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Materials

    The standard aluminum components are mill finish and will not rust.  You can paint the door of the unit to match your surroundings.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.  

    Key Details of Stair

    • Fully automatic by electric motor and cables
    • Battery Backup so it will always work even if the power is out
    • 7" x .230" aluminum channel stringers, unit rated at 1000 lbs
    • 6" x .225" aluminum channel treads with self-adhesive
    • Handrails on both sides
    • 52-degree pitch
    • 30" to 48" opening width
    • 1 Year Warranty
    • Operates by key switch
    Specification
    • SECTION 11 33 00

      RETRACTABLE STAIRS

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Automatic electric disappearing stairways.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 55 00 - Metal Stair Treads and Nosings: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. ANSI A14.9: Safety Requirements for Ceiling Mounted Disappearing Climbing Systems.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01300.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      3. Installation methods.

      C. Shop Drawings for Stairs:

      1. Plan and section of stair installation.

      2. Indicate rough opening dimensions for ceiling and/or roof openings.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store stairway until installation inside under cover in manufacturer's unopened packaging. If stored outside, under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: One year against defective material and workmanship, covering parts only. Defective parts, as deemed by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

      B. Requests for substitutions will be considered in accordance with provisions of Section 01600.

      2.2 AUTOMATIC ELECTRIC DISAPPEARING STAIRWAY.

      A. Automatic Electric Disappearing Stairway and Components: Stair, rail, frame, door, drive unit, motor and controls/junction box, and finishes.

      1. Model: Model AE*** (***=height in vertical inches) for stairs with ceiling heights of 7’-0” – 19’-3 3/4” (2438 mm – 4115 mm). Automatic Electric Disappearing Stairway as manufactured by Precision Ladders, LLC.

      2. Capacity: Unit shall support a 1000 lb (453 kg) total load without failure.

      3. Degree of Incline: 52 degrees.

      4. Performance Standard: Unit shall comply with ANSI A14.9; Commercial Type, for a rough opening of 30 inches (762 mm) and Residential Type, for a rough opening of 30 inches (762 mm).

      B. Components:

      1. Ceiling Opening:

      a. Floor-to-floor height up to 14’-0” (4267 mm) requires an opening of 30 inches by 72 inches (762 mm by 1829 mm).

      b. Floor-to-floor height greater than 14’-0” (4267 mm) requires an opening of 30 inches by 84 inches (762 mm by 2134 mm).

      2. Stairway Stringer: 7 inches by 0.230 inch (178 mm by 5.8 mm) extruded 6005-T5 aluminum channel. Steel rollers at base of each stringer.

      3. Stairway Tread: 6 inches by 20-3/16 inches by 0.225 inch (152 mm by 513 mm by 5.7 mm) extruded 6005-T5 aluminum channel. Nonskid safety material at walking surface. Riser Height: 9-1/2 inches (241 mm) maximum. Clear Tread Width for Standard Width: 16-5/8 inches (422 mm).

      4. Railing: Hand/guide rail 1-1/16 inches (27 mm) OD both sides, galvanized.

      5. Frame: 1/8 inch (3 mm) steel formed channel. Height to suit total ceiling thickness.

      6. Door Panel: 1/8 inch (3 mm) aluminum panel. Steel piano hinge.

      7. Drive Unit: 1/3 horsepower (246 W), 115 volt instantly reversible motor direct-connected to a reduction gear drive, complete with contactors. Pre-wired control switches. Sealed ball bearing guides. Double 1/8 inch (3 mm) aircraft cable drive.

      8. Finishes: Mill finish on aluminum stairway components. Prime coat on frame. Galvanized handrails.

      C. Accessories:

      1. Standard toggle wall mounted switch or key-operated switch (optional).

      2. Battery backup power to open the stair in the event of a power failure (standard).

      3. Warning buzzer (optional) sounds when stairway is in motion.

      2.3 FABRICATION

      A. Completely fabricate stair ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. Do not begin installation until rough opening and structural support have been properly prepared.

      B. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      C. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with manufacturer's instructions and approved submittals.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Technical specification
    • Unique ref.automatic-electric-disappearing-stairs
    • Product familyStairs
    • Product groupAutomatic Disappearing
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit