Publish your products
Super Simplex Disappearing Stair
Super Simplex Disappearing Stair

    Super Simplex Disappearing Stair

    4.5 out of 5 stars4.5(15 reviews)

    This stair solves:

    • Super Simplex Disappearing Stairways (attic stairs or attic ladders) for roof hatch access, mezzanine access, or attic access
    • Three frame types to accommodate different ceiling types: deep angle frame, standard box frame, and deep box frame
    • Maximize floor space (disappears into ceiling when not in use)
    • Easier climb than a vertical ladder

    Increase The Quality of Climb for Your End-User

    Built for the commercial and industrial end-user in mind by implementing deeper treads, wider clear width, and easier angle of climb.  The frame is built out of steel to ensure long-life durability.  The stair is built out of aluminum to reduce maintenance costs because it is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to steel stairs that corrode over time.  The aluminum stair is a third the weight of steel, so it is easier to install, requiring less equipment and any end-user can open and close.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed ANSI A14.9 design criteria.  Without the correct stair, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Materials

    The standard aluminum components are mill finish and will not rust.  You can paint the door of the unit to match your surroundings.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.  

    Key Details of Stair

    • 5" x 1" x 1/8" aluminum channel stringers, unit rated at 500 lbs
    • 5 3/16" x 1-1/4" x 1/8" aluminum channel treads, treads tested to 1000 lbs each
    • Treads are deeply serrated riveted to the stringer, rivets rated at 1100 lbs each
    • Handrail on the right side (at top)
    • 63-degree pitch
    • Opening widths from 22 1/2" up to 39"
    • 1 Year Warranty
    • Mounted with Roof Hatch (available)
    • 2 Hour Fire Rating (available)
    Specification
    • SECTION 11 33 00

      RETRACTABLE STAIRS

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Manual disappearing stairways.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 55 00 - Metal Stair Treads and Nosings: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. ANSI A14.9: Safety Requirements for Ceiling Mounted Disappearing Climbing Systems.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01300.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      3. Installation methods.

      C. Shop Drawings for Stairs:

      1. Plan and section of stair installation.

      2. Indicate rough opening dimensions for ceiling and/or roof openings.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store stairway until installation inside under cover in manufacturer's unopened packaging. If stored outside, under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: One year against defective material and workmanship, covering parts only. Defective parts, as deemed by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

      B. Requests for substitutions will be considered in accordance with provisions of Section 01600.

      2.2 MANUAL DISAPPEARING STAIRWAY.

      A. Manual Disappearing Stairway and Components: Stair, frame, stringers, treads, railing, and finishes.

      1. Model: For ceiling heights of 7’-0” – 12’-0” (2134 mm – 3658 mm), model S1*** (***=height in vertical inches). For ceiling heights of 12’-1” – 13’-6” (3683 mm – 4115 mm), model S2*** (***=height in vertical inches). Super Simplex Disappearing Stairway as manufactured by Precision Ladders LLC.

      2. Capacity: Unit shall support a 500 lb (227 kg) total load without failure.

      3. Degree of Incline: 63 degrees.

      4. Performance Standard: Unit shall comply with ANSI A14.9; Commercial Type, for rough openings between 27 inches to 39 inches (686 mm to 991 mm) and Residential Type, for rough openings between 22-1/2 inches to 27 inches (571 mm to 686 mm).

      B.Components:

      1. Ceiling Opening

      a. Ceiling height of 9’-9” (2972 mm) or less requires an opening of 30 inches by 54 inches (762 mm by 1372 mm).

      b. Ceiling heights from 9’-10” – 12’-0” (2997 mm by 3658 mm) require opening of 30 inches by 64 inches (762 mm by 1626 mm).

      c. Ceiling heights from 12’-1” – 13’-6” (3683 mm – 4115 mm) require opening of 22-1/2 inches by 72 inches (571 mm by 1829 mm).

      2. Stairway Stringer: 5 inch by 1 inch by 1/8 inch (127 mm by 25 mm by 3 mm) extruded 6005-T5 aluminum channel; tri-fold design; steel blade type hinges; adjustable feet with plastic Mar-guard.

      3. Stairway Treads: 5 3/16 inch by 1-1/4 inch by 1/8 inch (132 mm by 32 mm by 3 mm) extruded 6005-T5 aluminum channel. Depth is 5-3/16 inches (132 mm). Deeply serrated top surface. Riser Height: 9-1/2 inches (241 mm). Clear Tread Width for Standard Width: 18 inches (457 mm).

      4. Railing: Aluminum tube, upper section only.

      5. Frame:

      a. If ceiling to floor (or roof deck) above is under 12 inches (305 mm), frame shall be 1/8 inch (3 mm) steel formed channel, box.

      b. When ceiling to floor (or roof deck) above is 12 inches (305 mm) or greater, the frame shall be 1/8 inch (3 mm) steel, 63 degrees (with built-in steps) on the hinge end, 90 degrees on the other end, custom depth to fill distance from ceiling to floor above. This custom frame will require a longer opening in the floor above than is required at the ceiling level.

      6. Door Panel

      a. Standard (non-fire rated) door shall be constructed of 1/8 inch (3 mm) aluminum sheet attached to stairway frame with a steel piano hinge. Door overlaps bottom flange of frame. Eye bolt accommodates pole for opening and closing door.

      b. On fire-rated models, the door panel shall be constructed of 20 gauge steel and have a 2 hour fire rating for use in fire-rated ceiling assemblies as issued by Warnock-Hersey or other appropriate independent testing/licensing agency.

      7. Hardware:

      a. Steel blade type hinge connecting stringer sections. Zinc plated and chromate sealed.

      b. Steel operating arms, both sides. Zinc coat with clear trivalent chromate.

      c. Double acting steel springs and cable, both sides.

      d. Rivets rated at 1,100 lb (499 kg) shear strength each.

      e. Steel section alignment clips at stringer section joints.

      f. Molded rubber guards at corners of aluminum door panel.

      8. Finishes: Mill finish on aluminum stairway components. Prime coat on frame.

      C. Accessories:

      1. Steel operating pole to aid opening and closing stairways.

      2. Stairs for ceiling heights 9’-10” – 12’-0” (2997 mm – 3658 mm) shall be equipped with a patented Precision Fold Assist to aid in folding and unfolding of sections. Stairs for ceiling heights 12’-1” – 13’-6” (3683 mm – 4115 mm) shall be equipped with 2 Fold Assists. Precision Fold-Assist is optional on stairways for ceiling heights of 9’ 9” and below.

      3. Keyed lock for door (standard on fire-rated models, optional on non-fire-rated models).

      2.3 FABRICATION

      A. Completely fabricate ladder ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. Do not begin installation until rough opening and structural support have been properly prepared.

      B. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      C. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with manufacturer's instructions.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Technical specification
    • Unique ref.super-simplex
    • Product familyStairs
    • Product groupDisappearing
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit