Schlüter®-BEKOTEC is a modular screed system for crack free and functionally safe floating screeds and heated screeds with coverings made of ceramic tiles, natural stone or other materials.
The system is based on the studded polystyrene screed panel, Schlüter®- BEKOTEC-EN, which is directly installed on top of load bearing substrates or conventional heat insulation and/or sound insulation panels. The geometry of the Schlüter®-BEKOTEC-EN studded panel results in a minimum screed thickness of 32 mm between the studs and 8 mm above the studs. The studs form a grid pattern with a distance of 75 mm between them to accept the 16 mm diameter heating pipes if a heated screed is to be installed. The floor heating system is easily adjustable and ideally suited for use with low temperatures, since the screed volume to be heated or cooled is relatively small (approx. 57 kg/m2 or 28.5 l/m2 with 8 mm coverage).
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | Christmas Island | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Cocos (Keeling) Islands | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Georgia | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Hong Kong | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | India | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | Indonesia | Dominica | Egypt | Northern Mariana Islands | |
France | Iran | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iraq | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Israel | Greenland | Eswatini | Pitcairn Islands | |
Greece | Japan | Grenada | Ethiopia | Samoa | |
Guernsey | Jordan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Kazakhstan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kuwait | Haiti | Guinea | Tokelau | |
Ireland | Kyrgyzstan | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Laos | Jamaica | Kenya | Tuvalu | |
Italy | Lebanon | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Macau | Mexico | Liberia | Vanuatu | |
Latvia | Malaysia | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Maldives | Nicaragua | Madagascar | ||
Lithuania | Mongolia | Panama | Malawi | ||
Luxembourg | Myanmar (Burma) | Puerto Rico | Mali | ||
Malta | Nepal | Saint Kitts and Nevis | Mauritania | ||
Moldova | North Korea | Saint Lucia | Mauritius | ||
Monaco | Oman | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Pakistan | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Palestine | Saint-Barthélemy | Mozambique | ||
North Macedonia | Philippines | Sint Maarten | Namibia | ||
Norway | Qatar | The Bahamas | Niger | ||
Poland | Saudi Arabia | Trinidad and Tobago | Nigeria | ||
Portugal | Singapore | Turks and Caicos Islands | Republic of the Congo | ||
Romania | South Korea | U.S. Virgin Islands | Reunion | ||
Russia | Sri Lanka | United States | Rwanda | ||
San Marino | Syria | Saint Helena | |||
Serbia | Taiwan | São Tomé and Príncipe | |||
Slovakia | Tajikistan | Senegal | |||
Slovenia | Thailand | Seychelles | |||
Spain | Türkiye | Sierra Leone | |||
Svalbard and Jan Mayen | Turkmenistan | Somalia | |||
Sweden | United Arab Emirates | South Africa | |||
Switzerland | Uzbekistan | South Sudan | |||
Ukraine | Vietnam | Sudan | |||
United Kingdom | Yemen | Tanzania | |||
Vatican City | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |