Publish your products
Horizontal Board Reveal Trim Profile for Exterior Cladding - RHB
Tamlyn

Horizontal Board Reveal Trim Profile for Exterior Cladding - RHB

Profile gives a horizontal reveal consistent with and complimentary to the Vertical Reveal. Patented retention leg on back prevents flexing with expansion.

MATERIAL
6063-T5 .050" ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

FINISH
Unless specified all XtremeTrim® items are provided in primed finish. Also available in popular siding/soffit colors in standard face only color match or full coverage CoastalColorCoating™. Clear Anodized is stocked and custom anodized is available (minimums apply).

NOTE

Do not install XtremeTrim® Horizontal Board Reveal upside down on horizontal applications where the exterior flange can catch water.

Specification
  • RHB516:

    • A: 3/8"
    • B: 1/2"
    • C: 2-1/4"
    • D: 15/32"
    • SIDING SIZE: 5/16"

    RHBG516:

    • A: 3/8"
    • B: 1/2"
    • C: 2-1/4"
    • D: 15/32"
    • SIDING SIZE: 5/16"

    All parts are 10' Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-013
  • Product familyExterior Cladding Trim Profiles
  • Product groupReveal, Horizontal, Board
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States