Publish your products
L-Transition Trim Profile for Cladding Panels - XL
Tamlyn

L-Transition Trim Profile for Cladding Panels - XL

Simple angle trim that can be adaptively used for multiple applications such as transition from panel to siding. Can also be used for facade/soffit transition and as an abutted stop alongside windows and doors.

MATERIALS: 6063-T5 .045″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® L Trim on horizontal applications where the exterior flange can catch/hold water.

Specification
  • ITEM ID:

    XL12

    • A: 1/2”
    • B: 1/2”

    XL34

    • A: 3/4”
    • B: 3/4”

    XL1

    • A: 1”
    • B: 1”

    XL15 

    • A: 1-1/2” 
    • B: 1-1/2”

    All parts are 10’ Length unless otherwise indicated

Technical specification
  • Unique ref.tamlyn-042
  • Product familyExterior Cladding Trim Profiles
  • Product groupL‑Channel
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States