Publish your products
Inside Corner Trim Profile for Exterior Claddin - XIC / XICS / XICJ
Tamlyn

Inside Corner Trim Profile for Exterior Claddin - XIC / XICS / XICJ

Design authentically duplicates the look of a wood corner piece without the maintenance headaches. Eliminates wood inside corner piece that will split/rot over time.

*Hem Available upon request with primed.

*All standard colors with hem.

MATERIALS: Primed: .019″ ± .003 Galvanized steel with proprietary coating that protects against harsh weather conditions and allows for paint adhesion. Color Matched: .019 ± .003 Aluminum sheet coated 2 sides with paint system that is specifically formulated for exterior applications. Available in most popular Siding and Soffit colors. Specify color code using Color Palette on page 6. 10′ Length Standard. All dimensions are nominal.

Specification
  • ITEM ID:

    XIC

    • A: 1-1/2”
    • B: 7/8”

    XICJ

    • A: 1-1/2”
    • B: 1-1/2”

    XICS

    • A: 2”
    • B: 1-1/2”

    XIC716

    • A: 1-1/2"
    • B:1/2”
    All parts are 10’ Length unless otherwise indicated
Technical specification
  • Unique ref.tamlyn-032
  • Product familyExterior Cladding Trim Profiles
  • Product groupInside Corner
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States