Publish your products
J-Mold Termination Trim Profile for Exterior Cladding - JMS
Tamlyn

J-Mold Termination Trim Profile for Exterior Cladding - JMS

Provides a clean finish at openings, edges of panels and at material transitions. True size designed as an independent profile. Use as a closure/cap piece only.

MATERIALS: 6063-T5 .040″ ± .005 extruded aluminum alloy with proprietary coating that protects against harsh weather conditions and allows for paint adhesion.

NOTE: Do not install XtremeTrim® Basic J Mold on horizontal applications where the exterior flange can catch water.

Specification
  • ITEM ID:

    JMS5168

    • A: 3/8”
    • B: 5/16”
    • Length: 8”

    JMS7168

    • A: 3/8”
    • B: 7/16”
    • Length: 8”

    JMS588

    • A: 3/8”
    • B: 5/8”
    • Length: 8”
Technical specification
  • Unique ref.tamlyn-002
  • Product familyExterior Cladding Trim Profiles
  • Product groupJ‑Mold
  • TypeObject (single object)
  • Date of publishing2016-03-29
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain Walls
  • Uniclass 2015 CodePr_35_90_28_52
  • Uniclass 2015 DescriptionMetal finishing trims
  • OmniClass Number23-15 15 31
  • OmniClass TitleWall Specialties and Trim

Region availability

North America
Canada
United States